3/4" Light-Duty Floor/Ceiling Flange

Southwire #: FFE75 Model #: FFE75

3/4IN FLOOR FLANGE G60 GAL STE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • .079" pregalvanzied steel, painted black

Specifications

Model # FFE75 FFE75
UPC # 785592113184 785592113184
Product Height 0.55 1.40 inch cm
Product Width 3.52 8.94 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;