3/4" Rigid Conduit Pipe Cap - Steel

Southwire #: CAPR75 Model #: CAPR75

RIGID PIPE CAP 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caps seal out rocks, dirt, debris, and anything vandals may use to clog the conduits that are set on the job site waiting for wire pulls
  • One -piece quick set screw design does not require any taping and will not distort pipe threads.
  • Steel zinc plated

Specifications

Model # CAPR75 CAPR75
UPC # 785592999528 785592999528
Product Height 2.31 5.87 inch cm
Product Width 4.44 11.28 inch cm
Product Weight 0.01 0.00 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;