3/8" Flexible Metal Conduit Screw In Connector - Zinc Die Cast

Southwire #: SNLK-38 Model #: SNLK-38

SNAP CONN SCREW IN 3/8IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fittings screw in to the internal threads of flexible metal conduits
  • Unique patented design has built-in locking ridges and spring steel pressure clips that eliminate the need to use standard locknuts on the inside of boxes to secure conduit fittings
  • Snap into 1/2" knockout
  • Smooth inner throat surface
  • Zinc die cast, steel
  • UL Listed
  • For Flex Conduit: 3/8"
  • UL, CUL

Specifications

Model # SNLK-38 SNLK-38
UPC # 785592995667 785592995667
Product Height 0.18 0.46 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.033 0.01 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;