3" Rigid Compression Connectors - Steel

Southwire #: RT300 Model #: RT300

Used to connect threadless Rigid conduit or IMC to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # RT300 RT300
UPC # 785592994646 785592994646
Product Height 2.67 6.78 inch cm
Product Width 4.09 10.39 inch cm
Product Weight 0.07 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;