4" SMART LB Conduit Bodies - Aluminum

Southwire #: KBLB400 Model #: KBLB400

KBLB400 4 SMART LB BODY - D.C. ALUM

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For use with EMT, IMC, Rigid conduit or LT flexible conduit and fittings
  • Suitable for indoor/outdoor (OSP) and plenum use
  • Built in radius helps prevent cables from getting damaged
  • Includes gasketed cover for wet locations
  • Meets minimum bend radius of ANSI/TIA/EIA 568 & NECA/FOA
  • Recommended by BICSI TDMM 13th for communication cable
  • Die cast aluminum
  • CSA US Listed
  • ALUMINUM

Specifications

Model # KBLB400 KBLB400
UPC # 784297022005 784297022005
Product Height 10.31 26.19 inch cm
Product Width 30.03 76.28 inch cm
Product Weight 27.4 12.43 lbs kg
Material Die Cast Aluminum Die Cast Aluminum
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;