5" Rigid Set Screw Box Connectors - Steel

Southwire #: RS-500 Model #: RS-500

Connects threadless Rigid/IMC to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight when taped
  • Malleable iron
  • cULus Listed
  • UNINSULATED
  • UL, CUL, RoHS Compliant

Specifications

Model # RS-500 RS-500
UPC # 785592994547 785592994547
Product Height 1.3 3.30 inch cm
Product Width 2.4 6.10 inch cm
Product Weight 9.3 4.22 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;