6" Rigid Set Screw Box Connectors - Steel

Southwire #: RS-600 Model #: RS-600

Connects threadless Rigid/IMC to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight when taped
  • Malleable iron
  • cULus Listed
  • UNINSULATED
  • UL, CUL, RoHS Compliant

Specifications

Model # RS-600 RS-600
UPC # 785592994554 785592994554
Product Height 1.3 3.30 inch cm
Product Width 2.4 6.10 inch cm
Product Weight 12.7 5.76 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;