4-1/2" Round Concrete Tight Shallow Floor Box

Southwire #: FB330C Model #: FB330C

FLUSH RND FLR BX - 3.3IN DEEP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side ko's offer multiple entry points into box
  • Leveling screws for depth adjustment
  • Minimum pour Depth 3.3"

Specifications

Stock # FB330C FB330C
Model # FB330C FB330C
UPC # 785592120007 785592120007
Product Height 3.52 8.94 inch cm
Product Width 4.87 12.37 inch cm
Product Weight 2.3 1.04 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 37.3 (611.2) 37.3 (611.2)
Standard Package 1 1
Side Knockouts (8) 1/2" & 3/4" (8) 1/2" & 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;