Round Pop Up Floor Box Kit, Three Data Ports - Brass

Southwire #: FBCVBR-3D-KIT Model #: FBCVBR-3D-KIT

BRASS FLOOR BOX KIT WITH DATA PORTS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pop up cover design retracts when not in use
  • Simple "drop-in" floor design
  • Tab locking covers
  • Can be used to tile or carpet finishes
  • Kit includes device, box and cover
  • 3 DATA PORTS FOR RJ-45, WHITE
  • UL, RoHS Compliant

Specifications

Model # FBCVBR-3D-KIT FBCVBR-3D-KIT
UPC # 785592112736 785592112736
Product Height 7.25 18.42 inch cm
Product Width 9.75 24.77 inch cm
Product Weight 3.5 1.59 lbs kg
Material Brass Brass
Cubic Capacity 42.8 (701.4) 42.8 (701.4)
Standard Package 1 1
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (6) 1/2" & 3/4" (6) 1/2" & 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;