GROUND CLAMP, ARMORED CABLE, BRONZE, 1/2"-1", #8-#4AWG, 1EA

Southwire #: 65177640 Model #: 65177640

Southwire ground clamps used to connect armored cable to water pipe, copper tubing or ground rods.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Bronze ground clamps with two-screw design to accommodate armored ground wire
  • cULus Listed
  • Wire Range: # 8 STR - # 4 STR
  • 1/2"-1" Clamp Size
  • For use with armored ground wire
  • 1 Pack

Specifications

Model # 65177640 65177640
UPC # 032886791550 032886791550
Product Height 2.5 6.35 inch cm
Product Width 2.5 6.35 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;