LAY-IN LUG, COPPER, #14-#4AWG, 1EA

Southwire #: 65175540 Model #: 65175540

Southwire Lay-in lugs feature an open face design allowing for faster install of the conductor. Great for use in load centers, terminal boxes, or enclosures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Open lay in lug for easy wire insertion
  • Great for use in load centers, terminal boxes, or enclosures
  • Wire Range: # 14 SOL/STR - # 4 STR
  • #10 Bolt Hole
  • Stainless Steel Set Screw
  • 1 Pack

Specifications

Model # 65175540 65175540
UPC # 032886791352 032886791352
Product Height 0.5 1.27 inch cm
Product Width 0.5 1.27 inch cm
Product Weight 0.06 0.03 lbs kg
Material Copper Copper

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;