OFFSET TONGUE LUG, COPPER, #4-3/0AWG, 2PK

Southwire #: 65178040 Model #: 65178040

Southwire offset lugs are used for joining a wide range of cable to equipment pads or bars.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • V-bottom collar assures positive contact and firm, permanent grip
  • These lugs are designed for a single hole mount
  • Durable copper construction maximum conductivity and strength
  • Single 3/8" hole mount
  • Rated 600V / 90C
  • 2 Pack

Specifications

Model # 65178040 65178040
UPC # 032886791581 032886791581
Product Height 0.9 2.29 inch cm
Product Width 2.4 6.10 inch cm
Material Copper Alloy Copper Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;