SPLIT BOLT, DIRECT BURIAL, COPPER, #10-#8AWG, 2PK

Southwire #: 65178740 Model #: 65178740

Southwire split bolts are used in applications such as splicing, tapping, and terminating conductors in grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rated 600 V/90°C
  • For use with two conductors only, direct burial and rebar
  • # 10 SOL/STR - # 8 SOL/STR Equal Run and Tap
  • Minimum Tap w/Maximum Main: # 14 SOL/STR
  • Rated 600V / 90C
  • 2 Pack

Specifications

Model # 65178740 65178740
UPC # 032886791642 032886791642
Product Height 1.2 3.05 inch cm
Product Width 1.6 4.06 inch cm
Material Copper Alloy Copper Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;