MSB22+ 1 GANG DEVICE BOX (22.5/CU.)

Southwire #: MSB22+

MSB22+ 1 GANG DEVICE BOX (22.5/CU.)

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

One-piece, thick wall molded construction for stability and rigidity

  • Wire entrance clamps on top of bottom of box
  • Mounts to wood or metal studs 25g
  • 6-32 threaded device holes
  • 42 lb. mounting screws provided
  • UL Classified for 2-hour fire wall (except MSB4G)

Specifications

UPC # 784297017636 784297017636
Product Height 3.6 9.14 inch cm
Product Width 2.2 5.59 inch cm
Product Weight 0.45 0.20 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;