Six Gang Non-Metallic Multi-Mount Romex Box - 110 Cu. In.

Southwire #: MSBMMT6G Model #: MSBMMT6G

MSBMMT6G 6 GANG MULTI MOUNT DEVICE BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable nail tab for metal stud mounting
  • Horizontal or vertical mount
  • Removable interior mounting blocks allow for more cubic inch capacity in box
  • Top mounting blocks for vertical mounting
  • 1/2" ko's for blue tube or PVC conduit connections
  • UL Listed & RoHS Compliant

Specifications

Model # MSBMMT6G MSBMMT6G
UPC # 784297017759 784297017759
Product Height 3.5 8.89 inch cm
Product Width 3.8 9.65 inch cm
Depth 12.5 31.75 inch cm
Product Weight 1.05 0.48 lbs kg
Material Polycarbonate Polycarbonate
Cubic Capacity 110.0 (1802.6) 110.0 (1802.6)
Standard Package 4 4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;