Two Gang Non-Metallic Romex Box - 38 Cu. In.

Southwire #: MSB2G Model #: MSB2G

MSB2G 2 GANG DEVICE BOX 38 CU IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One-piece, thick wall molded construction for stability and rigidity
  • Wire entrance clamps on top of bottom of box
  • Mounts to wood wood or metal studs 25g.
  • 6-32 threaded device holes
  • 42 lbs. mounting screws provided
  • UL Classified for 2-hour fire wall
  • UL Listed & RoHS Compliant

Specifications

Model # MSB2G MSB2G
UPC # 784297017643 784297017643
Product Height 3.82 9.70 inch cm
Product Width 4.2 10.67 inch cm
Depth 3.4 8.64 inch cm
Product Weight 0.447 0.20 lbs kg
Material PVC PVC
Cubic Capacity 38.0 (622.8) 38.0 (622.8)
Standard Package 16 16
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;