1-5/16 IN. HAMMER-ON J CABLE SUPPORT HOOKS FOR 5/16 TO 1/2 IN. BEAM

Southwire #: JHK-21-HO516 Model #: JHK-21-HO516

J Hook cable supports with hammer-on beam edge clip can be attached to a wide variety flange edges or beams. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • 360 degree rotation of J Hook
  • UL and cULus Listed (exception 6")
  • Fits Beam Flange Thickness: 5/16" TO 1/2"

Specifications

Stock # JHK-21-HO516 JHK-21-HO516
Model # JHK-21-HO516 JHK-21-HO516
UPC # 785592122759 785592122759
Product Weight 0.4 0.18 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Hook Size 1-5/16" 1-5/16"
Cat 5E Cable Capacity 40 40

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;