1-5/16" J CABLE SUPPORT HOOK WITH ANGLE BRACKET ATTACHMENT

Southwire #: JHK-21-AB Model #: JHK-21-AB

Overhead mount J Hook cable supports can be attached to a wide variety of overhead surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .26" diameter mounting hole
  • Zinc plated steel or 316 stainless steel
  • UL and cULus Listed (exception 6")
  • UL, CUL, RoHS Compliant

Specifications

Model # JHK-21-AB JHK-21-AB
UPC # 785592555335 785592555335
Product Height 3.51 8.92 inch cm
Product Width 1.88 4.78 inch cm
Product Weight 0.3 0.14 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Hook Size 1-5/16" 1-5/16"
Cat 5E Cable Capacity 40 40
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;