1 BEAM CLAMP/4" - 20

Southwire #: 26 Model #: 26

1 BEAM CLAMP/4" - 20

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated malleable iron
  • UL Listed, CSA Listed
  • Trade Size: 1"
  • Jaw Opening: 3/4"
  • Hole Thread: 1/4"-20
  • Static Load: 450
  • UL, CUL

Specifications

Model # 26 26
UPC # 784297140266 784297140266
Product Height 1.675 4.25 inch cm
Product Width 1.675 4.25 inch cm
Product Weight 0.163 0.07 lbs kg
Material Malleable Iron Malleable Iron
California Prop 65 Yes Yes
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;