1 IN. MULTI FUNCTION CLIP CONDUIT HANGER

Southwire #: APSKC1 Model #: APSKC1

Snap-in conduit hangers with rod/wire clip are used to support conduits from threaded rod or wire that is hanging from structural members

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Conduit hanger can rotate 360 degrees on wing
  • Black spring steel
  • UL Listed
  • For Conduit Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Model # APSKC1 APSKC1
UPC # 785592983060 785592983060
Product Height 2.42 6.15 inch cm
Product Width 2.13 5.41 inch cm
Product Weight 0.162 0.07 lbs kg
Material Spring Steel Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;