1 NAIL STRAP CAST STL

Southwire #: 1615-CS Model #: 1615-CS

1 NAIL STRAP CAST STL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 30% higher tensile strength vs. malleable iron
  • Withstands greater striking force
  • Zinc plated cast steel
  • EMT Size: 1"
  • Rigid Size: 1"

Specifications

Model # 1615-CS 1615-CS
UPC # 784297005657 784297005657
Product Height 0.86 2.18 inch cm
Product Width 0.86 2.18 inch cm
Product Weight 0.045 0.02 lbs kg
Material Cast Steel Cast Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;