4" HAMMER-ON J CABLE SUPPORT HOOKS FOR 5/16 TO 1/2" BEAM

Southwire #: JHK-64-HO516 Model #: JHK-64-HO516

J Hook cable supports with hammer-on beam edge clip can be attached to a wide variety flange edges or beams. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • 360 degree rotation of J Hook
  • UL and cULus Listed (exception 6")
  • Fits Beam Flange Thickness: 5/16" TO 1/2"

Specifications

Stock # JHK-64-HO516 JHK-64-HO516
Model # JHK-64-HO516 JHK-64-HO516
UPC # 785592122797 785592122797
Product Weight 0.95 0.43 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Hook Size 4" 4"
Cat 5E Cable Capacity 300 300

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;