5/8-11 C Style Steel Beam Clamp For Vertical Loads

Southwire #: SCC-5811 Model #: SCC-5811

5/8-11 C STY ST BEAM CLP FOR VERT LOADS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 5/8"-11
  • UL, CUL, RoHS Compliant

Specifications

Model # SCC-5811 SCC-5811
UPC # 785592521231 785592521231
Product Height 0.17 0.43 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.589 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;