BRIDLE RING 1-1/2" LOOP 10-24 MACHINE SCREW THREADED LEG, 100 PACK

Southwire #: BR-1501024 Model #: BR-1501024

Threaded bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel or 316 stainless steel
  • UL Listed
  • Loop Size: 1-1/2"
  • Leg Thread: 10-24
  • UL, CUL, RoHS Compliant

Specifications

Model # BR-1501024 BR-1501024
UPC # 785592401595 785592401595
Product Height 0.75 1.91 inch cm
Product Width 1.82 4.62 inch cm
Product Weight 0.035 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes