BRIDLE RING 1" LOOP WOOD SCREW THREAD, 100 PACK

Southwire #: BR-100-WS Model #: BR-100-WS

Threaded bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • UL Listed
  • Loop Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Model # BR-100-WS BR-100-WS
UPC # 785592983848 785592983848
Product Height 0.84 2.13 inch cm
Product Width 1.65 4.19 inch cm
Product Weight 0.4 0.18 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 20 20
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;