Clip-It Bar Joist Clip

Southwire #: MJV-840 Model #: MJV-840

Replaces traditional beam clamp. Simply snaps onto beam or bar joist

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fits MC/AC cable 12/2 thru 10/3
  • No tools necessary to install
  • 360 deg. swivel head design
  • Plenum rated
  • Patented design
  • Suitable for indoor use only
  • Max. operation temperature rated 80 deg. C
  • Polycarbonate
  • UL, CUL, RoHS Compliant

Specifications

Model # MJV-840 MJV-840
UPC # 784297018114 784297018114
Product Height 1.54 3.91 inch cm
Product Width 0.64 1.63 inch cm
Product Weight 0.027 0.01 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;