Conduit Hanger W/ Bolt And Nut 1" EMT Or 3/4" Rigid, 25 Pack

Southwire #: CH-100 Model #: CH-100

ZINC PLATED STEEL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 1"
  • Rigid Size: 3/4"

Specifications

Model # CH-100 CH-100
UPC # 785592106001 785592106001
Product Height 0.88 2.24 inch cm
Product Width 1.41 3.58 inch cm
Product Weight 0.19 0.09 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes