J-HOOK TREE TWO 4" J-HOOKS, 15 PACK

Southwire #: JHT-642 Model #: JHT-642

Overhead mount muti-run J Hook cable supports can be attached to a wide variety of overhead surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .26" diameter mounting hole
  • UL and cULus Listed (exception 6")
  • Hook Size: 4"
  • Number of Hooks: 2
  • UL, CUL, RoHS Compliant

Specifications

Stock # JHT-642 JHT-642
Model # JHT-642 JHT-642
UPC # 785592125057 785592125057
Product Weight 1.8 0.82 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 10 10
Hook Size 4" 4"
Cat 5E Cable Capacity 300 EA. HOOK 300 EA. HOOK
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;