One-Half-13 C Style Steel Beam Clamp For Vert. Loads, 1/2" 25 Pack

Southwire #: SCC-1213BK Model #: SCC-1213BK

C BEAM CLAMP 1/2-13 STEEL PL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 1/2"-13
  • UL, CUL, RoHS Compliant

Specifications

Model # SCC-1213BK SCC-1213BK
UPC # 785592521262 785592521262
Product Height 0.19 0.48 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.409 0.19 lbs kg
Material Unfinished (Black) Steel Unfinished (Black) Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;