One Hole Rigid Conduit Strap Malleable 3/8", 50 Pack

Southwire #: OHSR-38M Model #: OHSR-38M

ONE HOLE MALL RIG STRAP 3/8IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy-duty casting
  • Zinc plated malleable iron
  • cULus Listed
  • Rigid Size: 3/8"
  • UL, CUL, RoHS Compliant

Specifications

Model # OHSR-38M OHSR-38M
UPC # 785592992277 785592992277
Product Height 1.75 4.45 inch cm
Product Width 1.3 3.30 inch cm
Material Malleable Iron Malleable Iron
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;