One Hole Rigid Strap Stainless Steel For 1" Conduit, 25 Pack

Southwire #: OHSSR-100 Model #: OHSSR-100

1 HOLE SS RIGID STRAP FOR 1IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature * 2-1/2" through 4" suitable for EMT conduit
  • Zinc plated steel or 316 stainless steel
  • Rigid Size: 1"

Specifications

Model # OHSSR-100 OHSSR-100
UPC # 785592121714 785592121714
Product Height 1.35 3.43 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.911 0.41 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;