QUICK SHOT THREADED ROD HANGER, 1/4-20 , 100 PACK

Southwire #: TRH-1420 Model #: TRH-1420

Quick shot threaded rod hanger is used to suspend all threaded rods quickly and easily to any overhead structure

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Included pre-set concrete nail
  • Hole Thread: 1/4"-20
  • UL, CUL, RoHS Compliant

Specifications

Model # TRH-1420 TRH-1420
UPC # 785592140180 785592140180
Product Height 1.25 3.18 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.036 0.02 lbs kg
Standard Package 100 100
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;