Reversible Beam Clamp W/ 1-1/4" Opening, 1/2-13 Threaded Hole, 25 Pack

Southwire #: MFC-1213 Model #: MFC-1213

Reversible beam clamps are used when drop rod length needs to be adjusted to accommodate the field installation finished height

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Through-hole in beam clamps allows drop rod length adjustment
  • Hardened cup point set screws come with jam nuts to prevent vibratory loosening in industrial settings
  • Unfinished (black) malleable iron
  • UL Listed
  • Jaw Opening: 1-1/4"
  • Hole Thread: 1/2"-13
  • Static Load - Top Mount: 500
  • Static Load - Bottom Mount: 250

Specifications

Model # MFC-1213 MFC-1213
UPC # 785592407566 785592407566
Product Height 2.14 5.44 inch cm
Product Width 0.89 2.26 inch cm
Product Weight 0.094 0.04 lbs kg
Material Black Iron Black Iron
Standard Package 25 25
California Prop 65 Yes Yes