SLIP-TIGHT ROD NUT FOR THREADED ROD, 3/8-16

Southwire #: SLN-3816 Model #: SLN-3816

Slip-tight threaded rod nut has ability to be positioned on threaded rod or bolt at any point, without the time consuming nuisance of threading

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Secure nut in place with Allen wrench
  • Zinc plated steel
  • For Rod Size: 3/8"-16

Specifications

Model # SLN-3816 SLN-3816
UPC # 785592125989 785592125989
Product Height 0.05 0.13 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.1 0.05 lbs kg
Material Spring Steel Spring Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;