SMOOTH UNTHREADED .25" DIAMETER THREADED ROD STUD, 30", 50 PACK

Southwire #: STF0030 Model #: STF0030

Used to install all smooth rod overhead support in concrete, masonry or metal ceiling applications. Smooth rod included with hanger. Used to mount and support many electrical boxes, enclosures and lighting fixtures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pre-assembled with concrete nail and washer
  • Will shoot into metal, concrete or masonry using standard power actuated gun (similar to Ramset)
  • Length: 30"
  • Drop Rod: 1/4" DIAMETER, NO THREADS
  • UL, CUL, RoHS Compliant

Specifications

Model # STF0030 STF0030
UPC # 785592996725 785592996725
Product Height 30.0 76.20 inch cm
Product Width 0.82 2.08 inch cm
Product Weight 0.6 0.27 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;