Stainless Steel Beam Clamp 15/16" Jaw Opening 1/4-20 316Ss, 100 Pack

Southwire #: BC-1420-SS Model #: BC-1420-SS

SS BEAM CLAMP 15/16 IN JAW OPENING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side and bottom tapped holes Zinc plated steel or 316 stainless steel
  • UL Listed
  • Holes Back & Bottom: 1/4"-20
  • Jaw Opening: .59"
  • UL, CUL, RoHS Compliant

Specifications

Model # BC-1420-SS BC-1420-SS
UPC # 785592999856 785592999856
Product Height 1.33 3.38 inch cm
Product Width 0.89 2.26 inch cm
Product Weight 0.097 0.04 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;