STAINLESS STEEL J CABLE SUPPORT HOOK 4" 316SS, 25 PACK

Southwire #: JHK-64SS Model #: JHK-64SS

Wall mount J Hook cable supports can be attached to a wide variety of wall surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .264" diameter mounting hole
  • Zinc plated steel or 316 stainless steel
  • UL and cULus Listed (exception 6")

Specifications

Model # JHK-64SS JHK-64SS
UPC # 785592119834 785592119834
Product Height 4.4 11.18 inch cm
Product Width 2.02 5.13 inch cm
Product Weight 0.08 0.04 lbs kg
Material Stainless Steel Stainless Steel
Standard Package 25 25
Hook Size 4" 4"
Cat 5E Cable Capacity 300 300

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;