STAINLESS STEEL J HOOK W/ ANGLE BRACKET 1-5/16" 316SS, 50 PACK

Southwire #: JHK-21-ABSS Model #: JHK-21-ABSS

Overhead mount J Hook cable supports can be attached to a wide variety of overhead surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .26" diameter mounting hole
  • Zinc plated steel or 316 stainless steel
  • UL and cULus Listed (exception 6")

Specifications

Stock # JHK-21-ABSS JHK-21-ABSS
Model # JHK-21-ABSS JHK-21-ABSS
UPC # 785592122612 785592122612
Product Weight 0.45 0.20 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 50 50
Hook Size 1-5/16" 1-5/16"
Cat 5E Cable Capacity 40 40

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;