STAINLESS STEEL J HOOK W/ ANGLE BRACKET 3/4" 316SS, 5 PACK

Southwire #: JHK-12-ABSS Model #: JHK-12-ABSS

Overhead mount J Hook cable supports can be attached to a wide variety of overhead surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .26" diameter mounting hole
  • Zinc plated steel or 316 stainless steel
  • UL and cULus Listed (exception 6")

Specifications

Model # JHK-12-ABSS JHK-12-ABSS
UPC # 785592122599 785592122599
Product Height 0.11 0.28 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.45 0.20 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 50 50
Hook Size 3/4" 3/4"
Cat 5E Cable Capacity 20 20

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;