STAINLESS STEEL J HOOK W/ ANGLE BRACKET 4" 316SS, 25 PACK

Southwire #: JHK-64-ABSS Model #: JHK-64-ABSS

Overhead mount J Hook cable supports can be attached to a wide variety of overhead surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .26" diameter mounting hole
  • Zinc plated steel or 316 stainless steel
  • UL and cULus Listed (exception 6")

Specifications

Stock # JHK-64-ABSS JHK-64-ABSS
Model # JHK-64-ABSS JHK-64-ABSS
UPC # 785592122650 785592122650
Product Weight 0.85 0.39 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 25 25
Hook Size 4" 4"
Cat 5E Cable Capacity 300 300

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;