Stainless Steel One Hole Conduit Strap, 2-1/2", 10 Pack

Southwire #: OHSS-250 Model #: OHSS-250

ONE HOLE STRAP SS 2-1/2IN EMT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 2-1/2"

Specifications

Model # OHSS-250 OHSS-250
UPC # 785592992376 785592992376
Product Height 2.97 7.54 inch cm
Product Width 1.25 3.18 inch cm
Product Weight 0.26 0.12 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;