1G MASON BX EXT RNG 3-1/2IND

Southwire #: TBX-135 Model #: TBX-135

1G MASON BX EXT RNG 3-1/2IND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • RoHS Compliant

Specifications

Model # TBX-135 TBX-135
UPC # 785592520883 785592520883
Product Height 1.05 2.67 inch cm
Product Width 2.05 5.21 inch cm
Product Weight 0.69 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.2) 21.0 (344.2)
Standard Package 50 50
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;