2-1/4 in. Deep Beveled Corner Switch Box With Nonmetallic Shreaded Cable Clamps and Old Work Clips and Ears

Southwire #: G601BVROW

3" X2" SWITCH BOX 2-1/4" DP BVL NM CLMP OW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592987631 785592987631
Product Weight 0.55 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.5 (172.1) 10.5 (172.1)
Standard Package 50 50
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;