2" Adjust-It Box To Box Connectors, 7-1/2" To 12" Length - Steel

Southwire #: MAN200L Model #: MAN200L

MAN200L ADJ BOX:BOX CONN 2" X 7.5" - 12"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Set screws allow for adjustable length
  • Includes locknuts for securing to box or panel
  • Steel zinc plated
  • UL Listed
  • Length: 7.5" TO 12"
  • UL, CUL, RoHS Compliant

Specifications

Model # MAN200L MAN200L
UPC # 784297021725 784297021725
Product Height 3.0 7.62 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 2.45 1.11 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;