2 GANG BRACKETED DUAL POWER BOX, 3-1/2" DEEP W/ COMDUIT KO'S

Southwire #: DPB-2F Model #: DPB-2F

Two-device box for one power outlet and one low voltage device. Perfect for power and low voltage combo box needed behind computers, flat screen televisions and other electronic appliances. Includes plastic partition.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Plastic box partition included
  • Rubber grommets on sharp knockout edges insures low voltage wires will not get damaged
  • Brackets: F - Flat Vertical

Specifications

Model # DPB-2F DPB-2F
UPC # 785592986023 785592986023
Product Height 0.3 0.76 inch cm
Product Width 0.32 0.81 inch cm
Product Weight 1.1 0.50 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 31.8 (521.1) 31.8 (521.1)
Standard Package 25 25
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;