2 Gang Screw On Wire Protection Shield

Southwire #: WPP2G Model #: WPP2G

WIRE PROTCTR SNAP 2G DEVICE RI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screw-on installation
  • Reusable
  • UL, CUL, RoHS Compliant

Specifications

Stock # WPP2G WPP2G
Model # WPP2G WPP2G
UPC # 785592117021 785592117021
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.69 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;