3-1/2" Round Cut In Pan Box, 1/2" Deep - Drawn W/Conduit KO's, Fixture Earss 2-3/4" O.C.

Southwire #: 46111-OW Model #: 46111-OW

3-1/2" RND PAN BOX DRN 1/2" DP OW CLMP PT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 46111-OW if can be used to add sconce lights, cameras, alarms, etc. to any wall
  • UL, cUL Listed, E22445
  • Brackets: Old Work Clips

Specifications

Model # 46111-OW 46111-OW
UPC # 785592999795 785592999795
Product Height 0.5 1.27 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.059 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.8 (62.3) 3.8 (62.3)
Standard Package 100 100
Color Silver Silver
Size 3-1/2" 3-1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;