3" X 1-1/2" Hammer On Cable Protection Plate

Southwire #: SP-3 Model #: SP-3

3 IN. SAFETY PLATE FOR WOOD STUD

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Wood spikes secure plate into wood stud surface
  • 16g Steel

Specifications

Model # SP-3 SP-3
UPC # 785592980489 785592980489
Product Height 0.47 1.19 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.07 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 3" X 1-1/2" 3" X 1-1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;