3" X 2" Cut In Switch Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-125-OW Model #: TB-125-OW

SWITCH BX FOR EMT ONE GANG 2-1/2 IN DEEP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • Includes side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips

Specifications

Model # TB-125-OW TB-125-OW
UPC # 785592122155 785592122155
Product Height 1.7 4.32 inch cm
Product Width 3.17 8.05 inch cm
Product Weight 0.713 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 16.0 (262.1) 16.0 (262.1)
Standard Package 25 25
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Side Knockouts (7) 1/2" - 3/4" (7) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;