3" X 2" Switch Box, 2-1/2" Deep - Gangable, W/ Mc/Bx Clamps

Southwire #: G601-BX Model #: G601-BX

3" X 2" SW BX 2-1/2" DEEP MC CLAMP 1/2" KO -50 PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall

Specifications

Stock # G601-BX G601-BX
Model # G601-BX G601-BX
UPC # 785592404374 785592404374
Product Height 2.5 6.35 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 12.5 (204.8) 12.5 (204.8)
Standard Package 25 25
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;